Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
Shaft dia 10 mm
Bill of material
MB1002
MODEL
Model
MB1002
SD
Screw shaft outside diameter
10 mm
L
Screw shaft lead
2 mm
S
Stroke
200 mm
AG
Accuracy grade axial gap
C3-0
TP1
Travel per pulse 1
4 mm
RT
Reference thrust
300 N
MS
Motor size
42 mm
W
Weight
530 g
PN
Position of nut
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031