Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
Shaft dia 4 mm (Motor size is 20 mm)
Bill of material
MB04005A
MODEL
Model
MB04005A
SD
Screw shaft outside diameter
4 mm
L
Lead
0.5 mm
S
Stroke
20 mm
AG
Accuracy grade axial gap
C3-05
TP1
Travel per pulse 1
1 mm
RT
Reference thrust
10 N
MS
Motor size
20 mm
W
Weight
84 g
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031