Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
KSS.,Co.Ltd.
Description
DDVZ42 - Direct Drive type - DD series
Bill of material
DDVZ42-G10-050N
CNSORDERNO
Model number
DDVZ42-G10-050N
SSD
Screw shaft dia
8 mm
SL
Screw lead
10 mm
ZMR
Z Axis : Movable Range
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
mm
OMR
θ Axis : Movable Range
± 360 °
ZRE
Z Axis : Repeatability
± 0.010 mm
ORE
θ Axis : Repeatability
± 0.03 °
ZR
Z Axis : Resolution
50 μm
ORR
θ Axis : Resolution
1.8 °
ZMS
Z Axis : Maximum Speed
200 mm/sec
OMS
θ Axis : Maximum Speed
3 rev/sec
ZMA
Z Axis : Maximum acceleration
1 m/sec^2
OMA
θ Axis : Maximum acceleration
150π rad/sec^2
ZRTF
Z Axis : Reference Thrust Force
25 N
OMPM
θ Axis : Maximum Premissible Moment
0.15x10^-3 kg/m^2
MASS
Mass
1150 g
OT
Operating Temperature
0~40 (No Condesation) °C
Download CAD models
Previews
3D
Dimension
2D