User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT1202K(C10) - Rolled Ball Screws
Bill of material
SRT1202K-271R335C10A0X
CNSORDERNO
Order number
SRT1202K-271R335C10A0X
L1
Screw Shaft Length
271
L2
Screw Shaft Length
275
L3
Screw Shaft Length
335
L4
Screw Shaft Length
276
L5
Screw Shaft Length
335
ST
Shaft end type
FSE
Shaft end type-Fixed side
GT
Grease type
ND
Nut direction
SD
Screw shaft diameter
12
LD
Lead
2
AG
Accuracy grade
C10
PN
Position of nut
Enter value for PN
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D