User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT1002K(C7) - Rolled Ball Screws
Bill of material
SRT1002K-201R260C7A0X
CNSORDERNO
Order number
SRT1002K-201R260C7A0X
L1
Screw Shaft Length
201
L2
Screw Shaft Length
205
L3
Screw Shaft Length
260
L4
Screw Shaft Length
211
L5
Screw Shaft Length
260
ST
Shaft end type
FSE
Shaft end type-Fixed side
SD
Screw shaft diameter
10
LD
Lead
2
AG
Accuracy grade
C7
PN
Position of nut
Enter value for PN
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D