User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT0805 - Rolled ball screw
Bill of material
SRT0805-356R430C7A0X
CNSORDERNO
Order Number
SRT0805-356R430C7A0X
L1
Shaft Length- Screw Length
356
L2
Shaft Length - Screw shaft length
360
L3
Shaft Length- The Total Length
430
ST
Shaft end type
ST2
Shaft end type - Fixed side
GT
Grease type
ND
Nut direction
SD
Screw shaft outside diameter
8
LD
Lead
5
AG
Accuracy grade
Ct7
PN
Position of nut
Enter value for PN
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D