User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT0801K(C10) - Rolled Ball Screws
Bill of material
SRT0801K-171R220C10A0X
CNSORDERNO
Order number
SRT0801K-171R220C10A0X
L1
Screw Shaft Length
171
L2
Screw Shaft Length
175
L3
Screw Shaft Length
220
L4
Screw Shaft Length
179
L5
Screw Shaft Length
220
ST
Shaft end type
FSE
Shaft end type-Fixed side
GT
Grease type
ND
Nut direction
SD
Screw shaft diameter
8
LD
Lead
1
AG
Accuracy grade
C10
PN
Position of nut
Enter value for PN
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D