User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT0601K(C10) - Rolled Ball Screws
Bill of material
SRT0601K-91R135C10A0X
CNSORDERNO
Order number
SRT0601K-91R135C10A0X
L1
Screw Shaft Length
91
L2
Screw Shaft Length
95
L3
Screw Shaft Length
135
L4
Screw Shaft Length
99
L5
Screw Shaft Length
135
ST
Shaft end type
FSE
Shaft end type-Fixed side
GT
Grease type
ND
Nut direction
SD
Screw shaft diameter
6
LD
Lead
1
AG
Accuracy grade
C10
PN
Position of nut
Enter value for PN
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D