User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR0610 - Roll Ball Screws
Bill of material
SR0610-300R300C7
S
Stroke
225
PN
Position of nut
L1
Screw Shaft Length
250
L2
Screw Shaft Length
300
L
Lead
10
AG
Accuracy grade
Ct7
Download CAD models
Previews
3D
Dimension
2D