User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR0402 - Roll Ball Screws
Bill of material
SR0402-200R250C10
S
Stroke
180
PN
Position of nut
Enter value for PN
Position of nut
mm
cm
inch
ft
L1
Screw Shaft Length
200
L2
Screw Shaft Length
250
L
Lead
2
AG
Accuracy grade
Ct10
Download CAD models
Previews
3D
Dimension
2D