Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
KSS.,Co.Ltd.
Description
SR1402 - Roll Ball Screws
Bill of material
SR1402-500R500C10
S
Stroke
425 mm
PN
Position of nut
L1
Screw Shaft Length
450 mm
L2
Screw Shaft Length
500 mm
L
Lead
2 mm
AG
Accuracy grade
Ct10
Download CAD models
Previews
3D
Dimension
2D