User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR1005 - Roll Ball Screws
Bill of material
SR1005 -450R450C10
S
Stroke
370
PN
Position of nut
Enter value for PN
Position of nut
mm
cm
inch
ft
L1
Screw Shaft Length
400
L2
Screw Shaft Length
450
L
Lead
5
AG
Accuracy grade
Ct10
Download CAD models
Previews
3D
Dimension
2D