User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR0601K - Rolled Ball Screws
Bill of material
SR0601K-200R200C10
S
Stroke
180
PN
Position of nut
Enter value for PN
Position of nut
mm
cm
inch
ft
L1
Screw Shaft Length
200
L
Lead
1
AG
Accuracy grade
C10
Download CAD models
Previews
3D
Dimension
2D