User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
PSRT0601K - Precision Rolled Ball Screws
Bill of material
PSRT0601K-89R125C5A0X
BSM
Ball Screw Model
PSRT0601K-89R125C5A0X
T
Travel
65
SSE
Support-side end
L1
Screw Shaft Length
89
L2
Screw Shaft Length
93
L3
Screw Shaft Length
100
L4
Screw Shaft Length
125
AG
Accuracy grade
C5
AP
Axial play
0.005
PON
Position of nut
Enter value for PON
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D