User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
PSR0401 - Precision Rolled Ball Screws
Bill of material
PSR0401-100R100C5
BSM
Ball Screw Model
PSR0401-100R100C5
T
Travel
75
L1
Shaft length
100
AG
Accuracy grade
C5
AP
Axial play
0.005
PON
Position of nut
Enter value for PON
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D