Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
Single nut with M thread nominal diameter 14mm
Bill of material
MS1402B-35R35C1-0
TYPE
Model No.
MS1402B
L
Shaft length
mm
Enter value for L
Shaft length
mm
cm
inch
ft
TL
Screw thread length
35.0 mm
SF
Fixed side shaft end shape
SS
Supported side shaft end shape
SN
Position of nut
mm
Enter value for SN
Position of nut
mm
cm
inch
ft
TD
Thread direction
AG
Accuracy grade
AC
Axial play
DON
Direction of nut
CNSORDERNO
Order number
MS1402B-35R35C1-0
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031