Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
KSS.,Co.Ltd.
Description
DDVZ28 - Direct Drive type - DD series
Bill of material
DDVZ28-G10-050N
CNSORDERNO
Model number
DDVZ28-G10-050N
SSD
Screw shaft dia
6 mm
SL
Screw lead
10 mm
ZMR
Z Axis : Movable Range
mm
OMR
θ Axis : Movable Range
± 360 °
ZRE
Z Axis : Repeatability
± 0.010 mm
ORE
θ Axis : Repeatability
± 0.03 °
ZR
Z Axis : Resolution
50 μm
ORR
θ Axis : Resolution
1.8 °
ZMS
Z Axis : Maximum Speed
120 mm/sec
OMS
θ Axis : Maximum Speed
3 rev/sec
ZMA
Z Axis : Maximum acceleration
0.6 m/sec^2
OMA
θ Axis : Maximum acceleration
150π rad/sec^2
ZRTF
Z Axis : Reference Thrust Force
5 N
OMPM
θ Axis : Maximum Premissible Moment
0.15x10^-4 kg/m^2
MASS
Mass
540 g
OT
Operating Temperature
0~40 (No Condesation) °C
Download CAD models
Previews
3D
Dimension
2D