Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
KSS.,Co.Ltd.
Description
BDVZ08 - Belt Drive type - BD series
Bill of material
BDVZ08-G10-120N03
CNSORDERNO
Model number
BDVZ08-G10-120N03
SSD
Screw shaft dia
8 mm
SL
Screw lead
10 mm
ZMR
Z Axis : Movable range
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
mm
OMR
θ Axis : Movable Ranfe
±360 °
ZRE
Z Axis : Repeatability
±0.020 mm
ORE
θ Axis : Repeatability
±0.03 °
ZR
Z Axis : Resolution
25 μm
ORR
θ Axis : Resolution
0.9 °
ZMS
Maximum Speed
200 mm/sec
OMS
θ Axis : Maximum Speed
3 rev/sec
ZMA
Z Axis : Maximum acceleration
1 m/sec^2
OMA
θ Axis : Maximum acceleration
150π rad/sec^2
ZRTF
Z Axis : Reference Thrust Force
15 N
OMPM
θ Axis : Maximum Premissible Moment
0.1x10^-3 kg/m^2
ZRR
Z Axis : Reduction ratio
1/2
ORRR
θ Axis : Reduction ratio
1/2
MASS
Mass
1000 g
OT
Operating Temperature
0~40 (No Condesation) °C
Download CAD models
Previews