Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
BDVZ06 - Belt Drive type - BD series
Bill of material
BDVZ06-G10-120N02
CNSORDERNO
Model number
BDVZ06-G10-120N02
SSD
Screw shaft dia
6 mm
SL
Screw lead
10 mm
ZMR
Z Axis : Movable range
mm
Enter value for ZMR
Z Axis : Movable range
mm
cm
inch
ft
OMR
θ Axis : Movable Ranfe
±360 °
ZRE
Z Axis : Repeatability
±0.020 mm
ORE
θ Axis : Repeatability
±0.03 °
ZR
Z Axis : Resolution
25 μm
ORR
θ Axis : Resolution
0.9 °
ZMS
Maximum Speed
200 mm/sec
OMS
θ Axis : Maximum Speed
3 rev/sec
ZMA
Z Axis : Maximum acceleration
1 m/sec^2
OMA
θ Axis : Maximum acceleration
150π rad/sec^2
ZRTF
Z Axis : Reference Thrust Force
10 N
OMPM
θ Axis : Maximum Premissible Moment
0.4x10^-4 kg/m^2
ZRR
Z Axis : Reduction ratio
1/2
ORRR
θ Axis : Reduction ratio
1/2
MASS
Mass
600 g
OT
Operating Temperature
0~40 (No Condesation) °C
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031