Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
KSS.,Co.Ltd.
Description
BDVZ04 - Belt Drive type - BD series
Bill of material
BDVZ04-G04-060N01
CNSORDERNO
Model number
BDVZ04-G04-060N01
SSD
Screw shaft dia
4 mm
SL
Screw lead
4 mm
ZMR
Z Axis : Movable range
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
mm
OMR
θ Axis : Movable Ranfe
±360 °
ZRE
Z Axis : Repeatability
±0.020 mm
ORE
θ Axis : Repeatability
±0.03 °
ZR
Z Axis : Resolution
10 μm
ORR
θ Axis : Resolution
0.9 °
ZMS
Maximum Speed
80 mm/sec
OMS
θ Axis : Maximum Speed
3 rev/sec
ZMA
Z Axis : Maximum acceleration
0.4 m/sec^2
OMA
θ Axis : Maximum acceleration
150π rad/sec^2
ZRTF
Z Axis : Reference Thrust Force
5 N
OMPM
θ Axis : Maximum Premissible Moment
0.8x10^-5 kg/m^2
ZRR
Z Axis : Reduction ratio
1/2
ORRR
θ Axis : Reduction ratio
1/2
MASS
Mass
370 g
OT
Operating Temperature
0~40 (No Condesation) °C
Download CAD models
Previews