Catalog navigation
All catalogs
Sketch Search
CAD model selection
Add for comparison
Company
KSS.,Co.Ltd.
Description
BD28 - Belt Drive High Speed type
Bill of material
BD28-G100080NEK2N-V
CNSORDERNO
Model number
BD28-G100080NEK2N-V
SSD
Screw shaft dia
6 mm
SL
Screw lead
10 mm
ZMR
Z Axis : Movable range
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
mm
OMR
θ Axis : Movable Ranfe
±360 °
ZRE
Z Axis : Repeatability
±0.020 mm
ORE
θ Axis : Repeatability
±0.03 °
ZR
Z Axis : Resolution
0.5 μm
ORR
θ Axis : Resolution
0.018 °
ZMS
Maximum Speed
500 mm/sec
OMS
θ Axis : Maximum Speed
25 rev/sec
ZMA
Z Axis : Maximum acceleration
0.6 m/sec^2
OMA
θ Axis : Maximum acceleration
1000π rad/sec^2
ZRTF
Z Axis : Reference Thrust Force
3 N
OMPM
θ Axis : Maximum Premissible Moment
0.15x10^-4 kg/m^2
ZRR
Z Axis : Reduction ratio
1/1
ORRR
θ Axis : Reduction ratio
1/1
MASS
Mass
740 g
OT
Operating Temperature
0~40 (No Condesation) °C
Download CAD models
Previews