Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
MAS - MoBo Actuator
Bill of material
MAS-G010-015NR
CNSORDERNO
Model
MAS-G010-015NR
DST
Drive Screw type
Precision Ball Screw
T
Travel
15 mm
SL
Screw Lead
1 mm
RES
Resolution
0.002 μm
L1
Length
97 mm
L2
Length
43 mm
L3
Length
15 mm
F
Length
1 mm
N
Number of holes
4
RE
Repeatability
±0.005 mm
LM
Lost Motion
0.005 mm
LCH
Max. Load Capacity Hor.
29.4/3.0 N/kgf
LCV
Max. Load Capacity Vert.
19.6/2.0 N/kgf
MA
Maximum Acceleration
0.1 m/sec2
PS
Permissible speed
0.4~20 mm/sec
MASS
Mass
200 g
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031