User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
MODEL
Model
SSR1002
SD
Shaft diameter
10
LE
Lead
2
BD
Ball diameter
1.59
BCD
10.30
CN
Circulation number
3.7*1
PC
Precision Class
2300
SA
Space axially
4240
D
Dimension of nut
23
A
Dimension of nut
40
T
Dimension of nut
5
F
Dimension of nut
19
L
Dimension of nut
24
V
Dimension of nut
25
P
Dimension of nut
32
I
Installation hole
M4
PN
Position of nut
Enter value for PN
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.