Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SG1005 - Ground Ball Screws
Bill of material
SG1005-110R160C5A1X
MN
Nominal model number
SG1005
SSO
Screw shaft outside diameter
10 mm
L
Lead
5
AG
Accuracy grade
C5
ST
Shaft end type
GT
Grease type
L4
Screw Shaft Length
mm
L1
Effective thread length
110.0 mm
S
Stroke
75.0 mm
DN
Direction of nut
PN
Position of nut
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031