Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SG1002 - Ground Ball Screws
Bill of material
SG1002-111R160C3A1X
MN
Nominal model number
SG1002
SSO
Screw shaft outside diameter
10 mm
L
Lead
2 mm
AG
Accuracy grade
C3
ST
Shaft end type
GT
Grease type
L4
Screw Shaft Length
mm
L1
Effective thread length
111.0 mm
S
Stroke
85.0 mm
DN
Direction of nut
PN
Position of nut
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031