OK
??
CAD models
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
English (United Kingdom)
English (United States)
日本語
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
English (United Kingdom)
English (United States)
日本語
CAD models
User Profile Desktop
Catalog navigation
Search
ui-button
Sketch 2D
Available catalog languages:
English
日本語
English
SG0301-038R070C3A1X
KSS.,Co.Ltd.
Ball Screw
Standard stocks ball screw
SG series(Ground Ball Screws)
C3
SG0301 - Ground Ball Screws
CAD model selection
(kss/superdrive/standard_stocks_bs/sg_series/c3/sg0301_asmtab.prj)({NB=SG0301-038R070C3A1X(0)},{MODELL=SG0301},{S=20},{ST=A},{GT=1},{DN=X},{PN=0},{SX=20},{VERS=0.6},{PPATH=assemblies/sg_c3_asmtpl.prj},{L1=38},{L2=41},{L3=47},{L4=70},{ROT=0.03},{AMT=+0.008~-0.008},{F=0.01},{SSO=3},{L=1.0},{AG=C3},{BD=0.6},{NST=1},{SSR=2.4},{STD=Right-hand},{NOC=3.7 turns, 1 circuit},{AGG=~0.005},{SB=No},{CA=330},{COA=440},{PT=-},{ARO=Non Ruster PZ2})
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Add for comparison
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SG0301 - Ground Ball Screws
Bill of material
SG0301-038R070C3A1X
S
Stroke
20
mm
ST
Shaft end type
A (Without processing end of shaft) ✔
1
A (Without processing end of shaft)
GT
Grease type
1 (Rust preventive oil application)
2 (Grease application)
3 (Others)
1 (Rust preventive oil application)
2 (Grease application)
3 (Others)
DN
Direction of nut
X
Y
X
Y
PN
Position of nut
L1
Screw Shaft Length
38
mm
L2
Screw Shaft Length
41
mm
L3
Screw Shaft Length
47
mm
L4
Screw Shaft Length
70
mm
L
Lead
1.0
AG
Accuracy grade
C3
Your browser does not support iframes. お使いのブラウザーがiframeに対応していない為、表示できません。
Download CAD models
Generate CAD
Previews
3D
Dimension
2D